IESNA:LM-63-2002
[TEST]P1644779
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-727-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19343.3
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2107.9 2068.2 1960.6 1860.5 1822.7 1834.0 1879.4 2015.4 2257.1 2621.7 3129.8 3760.6 4310.3 4839.1 5330.2 5879.9 
6465.4 7058.5 7795.1 8503.4 9030.4 9408.2 9700.9 9759.5 9234.4 8069.0 6187.7 3109.0 1086.1 372.1 211.5 143.5 85.0 
39.7 0.0 0.0 0.0 
2107.9 2064.5 1962.5 1862.4 1820.8 1832.1 1877.5 2005.9 2232.6 2612.2 3124.1 3721.0 4312.2 4856.1 5343.4 5893.1 
6490.0 7096.3 7840.5 8552.5 9075.7 9451.6 9761.4 9784.0 9310.0 8154.0 6250.1 3152.4 1129.5 392.9 224.8 154.9 92.6 
45.3 0.0 0.0 0.0 
2107.9 2064.5 1973.8 1879.4 1837.8 1849.1 1888.8 1994.6 2202.4 2542.3 3016.4 3594.4 4193.2 4725.8 5252.8 5804.3 
6391.7 7062.3 7825.3 8607.3 9285.4 9740.6 10065.5 10212.8 9889.8 8860.4 6865.8 3817.3 1443.1 598.8 321.1 200.2 
122.8 79.3 26.4 0.0 0.0 
2107.9 2079.6 2000.3 1920.9 1885.0 1892.6 1924.7 1998.4 2162.7 2427.1 2827.6 3339.4 3926.8 4485.9 5048.8 5621.1 
6236.9 6907.4 7706.4 8580.9 9436.5 10212.8 10779.4 11176.1 11144.0 10375.2 8679.1 5929.0 2544.2 944.4 511.9 290.9 
171.9 113.3 47.2 0.0 0.0 
2107.9 2081.5 2022.9 1964.4 1941.7 1954.9 1992.7 2038.0 2143.8 2345.9 2616.0 3024.0 3571.7 4096.8 4686.1 
5281.1 5912.0 6629.7 7491.0 8427.9 9540.4 10594.3 11548.2 12288.6 12605.9 12288.6 10947.6 8677.2 5281.1 2055.0 
861.3 476.0 243.7 122.8 45.3 0.0 0.0 
2107.9 2089.0 2051.2 2021.0 2021.0 2055.0 2096.6 2145.7 2217.5 2347.8 2544.2 2799.2 3182.6 3683.2 4206.4 
4805.1 5509.7 6297.3 7220.9 8303.2 9513.9 10802.1 12009.1 13034.7 13705.2 13843.1 13312.3 11784.3 8998.3 5334.0 
1754.7 564.8 219.1 92.6 26.4 1.9 0.0 
2107.9 2106.0 2092.8 2089.0 2119.2 2172.1 2240.1 2327.0 2427.1 2544.2 2693.4 2882.3 3112.8 3443.3 3904.2 
4427.4 5035.6 5825.1 6775.2 7808.3 9085.2 10369.6 11739.0 13034.7 14109.4 14923.5 15505.3 15465.6 14128.3 10743.6 
6095.2 2485.7 532.6 156.8 43.4 3.8 0.0 
2107.9 2107.9 2102.2 2107.9 2143.8 2206.1 2291.1 2389.3 2498.9 2627.3 2778.4 2957.9 3178.9 3454.6 3898.5 
4419.8 4967.6 5719.3 6652.4 7738.5 8981.3 10346.9 11657.7 12893.0 14011.2 14908.4 15546.8 15650.7 14430.5 11198.8 
6374.7 3129.8 708.3 190.8 47.2 5.7 0.0 
2107.9 2117.4 2123.0 2149.5 2206.1 2285.5 2391.2 2514.0 2650.0 2812.4 3005.1 3209.1 3396.1 3636.0 3996.7 
4459.5 4927.9 5634.3 6612.7 7727.1 8964.3 10254.4 11419.8 12434.0 13391.7 14209.5 14855.5 15051.9 13897.9 10244.9 
5972.4 2729.3 912.3 256.9 69.9 11.3 0.0 
2107.9 2113.6 2134.4 2179.7 2259.0 2366.7 2489.5 2631.1 2784.1 2959.8 3161.9 3356.4 3551.0 3804.1 4168.6 
4599.3 5092.2 5840.2 6803.5 7931.1 9094.6 10209.0 11159.1 12073.3 12947.8 13671.2 14149.1 13896.0 11861.7 7963.2 
4340.5 1416.6 423.1 207.8 103.9 20.8 0.0 
2107.9 2100.4 2126.8 2181.6 2268.5 2383.7 2515.9 2653.8 2787.9 2939.0 3095.8 3231.8 3399.9 3620.9 3928.7 
4325.4 4839.1 5572.0 6484.3 7436.3 8441.1 9381.7 10254.4 11263.0 12233.8 13038.5 13316.1 12256.5 9041.7 5196.1 
2138.1 545.9 164.3 68.0 26.4 11.3 0.0 
2107.9 2115.5 2141.9 2200.5 2293.0 2406.3 2532.9 2670.8 2799.2 2935.2 3073.1 3190.2 3330.0 3517.0 3807.8 
4162.9 4689.9 5373.7 6172.6 6990.5 7863.1 8503.4 9094.6 9683.9 10065.5 10267.6 9993.7 8779.2 6204.7 3405.5 
1310.8 341.9 109.6 35.9 13.2 7.6 0.0 
2107.9 2102.2 2128.7 2179.7 2268.5 2376.1 2504.6 2629.2 2748.2 2871.0 2990.0 3082.5 3192.1 3365.9 3628.4 
3996.7 4457.6 5001.6 5532.3 5997.0 6389.8 6535.3 6531.5 6480.5 6287.9 6019.6 5543.7 4674.8 3201.5 1614.9 443.9 
132.2 43.4 15.1 7.6 3.8 0.0 
2107.9 2117.4 2132.5 2175.9 2251.5 2349.7 2463.0 2561.2 2663.2 2744.4 2818.1 2874.8 2899.3 2861.5 2687.8 
2402.6 2049.4 1643.3 1214.5 838.6 572.3 398.5 302.2 238.0 185.1 141.7 111.4 86.9 68.0 49.1 35.9 22.7 13.2 7.6 5.7 3.8 0.0 
2107.9 2109.8 2115.5 2141.9 2208.0 2283.6 2362.9 2425.2 2438.5 2336.5 2070.1 1673.5 1223.9 797.1 508.1 381.5 334.3 
304.1 273.9 241.8 209.7 181.3 153.0 130.3 109.6 86.9 68.0 54.8 41.6 30.2 20.8 13.2 9.4 7.6 3.8 3.8 0.0 
2107.9 2117.4 2111.7 2126.8 2164.6 2211.8 2215.6 2096.6 1752.8 1303.3 853.7 547.8 430.6 381.5 345.7 309.8 273.9 
239.9 207.8 177.5 151.1 128.4 109.6 94.4 81.2 66.1 51.0 39.7 30.2 22.7 15.1 9.4 7.6 5.7 3.8 3.8 0.0 
2107.9 2115.5 2102.2 2100.4 2111.7 2092.8 1905.8 1456.3 986.0 630.9 496.8 447.6 394.8 347.5 300.3 260.7 221.0 185.1 
153.0 126.6 103.9 88.8 77.4 69.9 60.4 52.9 45.3 34.0 26.4 20.8 15.1 9.4 5.7 3.8 3.8 1.9 0.0 
2107.9 2100.4 2083.4 2066.4 2039.9 1881.3 1463.8 952.0 595.0 506.2 474.1 432.5 372.1 311.7 256.9 209.7 171.9 139.8 115.2 
96.3 83.1 73.7 66.1 58.6 51.0 45.3 37.8 32.1 24.6 18.9 13.2 9.4 5.7 3.8 1.9 0.0 0.0 
2107.9 2090.9 2075.8 2053.1 1979.5 1660.3 1123.8 672.4 521.3 489.2 455.2 400.4 338.1 272.0 215.3 170.0 139.8 115.2 94.4 
81.2 73.7 66.1 58.6 51.0 45.3 39.7 32.1 26.4 20.8 17.0 13.2 7.6 3.8 1.9 0.0 0.0 0.0 
2107.9 2090.9 2075.8 2051.2 1945.5 1524.3 957.6 585.5 506.2 477.9 434.4 372.1 304.1 238.0 187.0 149.2 124.7 102.0 85.0 73.7 
64.2 58.6 51.0 47.2 39.7 34.0 26.4 18.9 15.1 13.2 11.3 7.6 5.7 1.9 0.0 0.0 0.0 
2107.9 2073.9 2058.8 2034.2 1900.1 1416.6 868.9 555.3 496.8 464.6 413.6 349.4 281.4 213.4 168.1 136.0 113.3 94.4 79.3 66.1 
58.6 51.0 45.3 39.7 34.0 28.3 20.8 15.1 11.3 9.4 7.6 5.7 3.8 0.0 0.0 0.0 0.0 
2107.9 2068.2 2053.1 2028.6 1896.4 1424.2 865.1 547.8 496.8 462.8 408.0 345.7 273.9 209.7 164.3 132.2 109.6 92.6 77.4 64.2 
56.7 49.1 43.4 37.8 32.1 26.4 18.9 13.2 9.4 9.4 7.6 5.7 3.8 0.0 0.0 0.0 0.0 
